AXIS#.MOTOR.R
Description
AXIS#.MOTOR.R sets the stator winding resistance phase-to-phase in ohms.
-
- This parameter is automatically configured for Kollmorgen motors when MOTOR.AUTOSET=1.
Context
For more information see Motor.
Versions
Action | Version | Notes |
---|---|---|
Implemented | 02-00-00-000 |
General Information
Type |
Read/Write |
Units |
Ω |
Range |
0.001 to 650 Ω |
Default Value |
10 Ω |
Data Type |
Float |
See Also |
N/A |
Stored in Non Volatile Memory |
Yes |
Variants Supported
All variants are supported.
Fieldbus Information
Fieldbus![]() |
Parameter | Index | Sub-Index | Data Type | Float Scale | Units | Access | PDO Mappable |
---|---|---|---|---|---|---|---|---|
EtherCAT![]() |
AXIS1.MOTOR.R | 0x500B | 0x18 | UDINT | 1000:1 | - | RW | False |
AXIS2.MOTOR.R | 0x510B | 0x18 | UDINT | 1000:1 | - | RW | False |